THS7373EVM

text.skipToContent text.skipToNavigation

THS7373EVM

THS7373EVM Evaluation Module

$149.00

Features

  • Configured with 75 ohms input/output impedance
  • Single Supply: 3V to 5V
  • Decoupling capacitors
  • Connectors: Vs+, GND, INPUT, OUTPUT and test points
  • Input and output connectors support both BNC and RCA connections
  • Two jumpers allow device configuration in Disable and HD-bypass modes

Texas Instruments  THS7373EVM

The THS7373EVM is an evaluation module for the THS7373 in the PW (14-lead TSSOP) package.

The THS7373EVM is designed to quickly and easily demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The EVM is configured with a 75 ohm input and output termination.

The THS7373 evaluation module (EVM) User's Guide is included within the Product Datasheet.