text.skipToContent text.skipToNavigation

THS7374EVM

THS7374EVM Evaluation Module

$99.00

Features

  • Configured with 75 ohms input/output impedance
  • Single Supply: 3V to 5V
  • Decoupling capacitors
  • Connectors: Vs+, GND, INPUT, OUTPUT and test points
  • Input and Output signals are via BNC connectors

Texas Instruments  THS7374EVM

The THS7374EVM is an evaluation module for the PW (14-lead TSSOP) package.

The THS7374EVM is designed to quickly and easily demonstrate the functionality and versatility of the device. The EVM is ready to connect to power, signal source, and test instruments through the use of on-board connectors. The THS7374EVM is configured with 75-ohm input and output signal terminations.

The THS7374EVM User's Guide is included within the Product Datasheet.