text.skipToContent text.skipToNavigation

THS7375EVM

THS7375EVM Evaluation Module

$99.00

Features

  • Configured with 75 ohms input/output impedance
  • Single Supply: 3V to 5V
  • Decoupling capacitors
  • Connectors: Vs+, GND, INPUT, OUTPUT and test points
  • Input and Output signals are via BNC connectors

Texas Instruments  THS7375EVM

The THS7375EVM is an evaluation module for the PW (14-lead TSSOP) package.

The THS7375EVM is designed to quickly and easily demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The THS7373EVM is configured with a 75 ohm input and output termination.

The THS7375 evaluation module (EVM) User's Guide is included within the Product Datasheet.