Features for the THS7376PWEVM
- Single Supply: 3V to 5V
- Decoupling capacitors
- Connectors: Vs+, GND, INPUT, OUTPUT and test points
- Input and output connectors support both BNC and RCA connections
- Two jumpers allow device configuration in Disable and HD-bypass modes
Description for the THS7376PWEVM
The THS7376EVM is an evaluation module for the THS7376 in the PW (14-lead TSSOP) package.
The THS7376EVM is designed to quickly and easily demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The EVM is configured with a 75 ohm input and output termination.
The THS7376 evaluation module (EVM) User's Guide is included within the Product Datasheet..