Packaging information
Package | Pins SOT-23 (DBV) | 6 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 250 | SMALL T&R |
Features for the THS9001
- High Dynamic Range
- OIP3 = 36 dBm
- NF < 4.5 dB
- Single-Supply Voltage
- High Speed
- VS = 3 V to 5 V
- IS = Adjustable
- Input/Output Impedance
- 50 Ω
Description for the THS9001
The THS9001 is a medium power, cascadeable, gain block optimized for high IF frequencies. The amplifier incorporates internal impedance matching to 50 Ω, and achieves greater than 15-dB input, and output return loss from 50 MHz to 350 MHz with VS = 5 V, R(BIAS) = 237 Ω, L(COL) = 470 nH. Design requires only 2 dc-blocking capacitors, 1 power-supply bypass capacitor, 1 RF choke, and 1 bias resistor.