TIR1000PSRG4

Standalone IrDA Encoder & Decoder

Pricing

Qty Price
+

Export classification

*For reference only

  • US ECCN: null

Packaging information

Package | Pins SOP (PS) | 8
Operating temperature range (°C) 0 to 70
Package qty | Carrier 2,000 | LARGE T&R

Features for the TIR1000

  • Adds Infrared (IR) Port to Universal Asynchronous
    Receiver Transmitter (UART)
  • Compatible With Infrared Data Association
    (IrDA™) and Hewlett Packard Serial Infrared
    (HPSIR)
  • Provides 1200-bps to 115-kbps Data Rate
  • Operates from 2.7 V to 5.5 V
  • Provides Simple Interface With UART
  • Decodes Negative or Positive Pulses
  • Available in Two 8-Terminal Plastic Small Outline
    Packages (PSOP)
    • PS Package Has Slightly Larger Dimensions
      Than PW Package

Description for the TIR1000

The TIR1000x serial infrared (SIR) encoder and decoder is a CMOS device that encodes and decodes bit data in conformance with the IrDA specification.

A transceiver device is needed to interface to the photo-sensitive diode (PIN) and the light emitting diode (LED). A UART is needed to interface to the serial data lines.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more