text.skipToContent text.skipToNavigation
Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

TIRSLK-EVM

TI-RSLK MAX low cost robotics system learning kit for university students and engineers

Inventory: In stock
109.0

Pricing

Qty Price (USD)
1+ 109.0

Features for the TIRSLK-EVM

  • Powered by SimpleLink™ MSP432P401R MCU LaunchPad™ development kit
  • Versatile TI-RSLK chassis board with integrated 5V DC-DC regulator, 3.3V linear regulator, built-in dual motor drivers and sensor interface connectors
  • Easy to assemble black robot chassis with red wheels, two gear motors and encoder assembly 
  • Two bump sensor board assemblies and a line sensor array for line following and obstacle avoidance
  • Complete curriculum modules with videos, lectures, hands-on labs, quizzes and class activities

Description for the TIRSLK-EVM

The TI Robotics System Lab kit MAX (TI-RSLK MAX) accelerates the learning and building of robotics systems, leading students to explore real-world applications. The TI-RSLK MAX is the fast track to getting students up and running with their own solderless robotic kit, providing hardware and curriculum that help students learn how to design their own electronic system. Details on the kit and curriculum available on ti.com/rslk.

Inventory: In stock
109.0

Pricing

Qty Price (USD)
1+ 109.0

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more