Added to Your Shopping Cart
TIRSLK-EVM
TI-RSLK MAX low cost robotics system learning kit for university students and engineers
Features for the TIRSLK-EVM
- Powered by SimpleLink™ MSP432P401R MCU LaunchPad™ development kit
- Versatile TI-RSLK chassis board with integrated 5V DC-DC regulator, 3.3V linear regulator, built-in dual motor drivers and sensor interface connectors
- Easy to assemble black robot chassis with red wheels, two gear motors and encoder assembly
- Two bump sensor board assemblies and a line sensor array for line following and obstacle avoidance
- Complete curriculum modules with videos, lectures, hands-on labs, quizzes and class activities