text.skipToContent text.skipToNavigation

TL062ACPSRG4

Dual low-power JFET-Input improved offset operational amplifier

Availability: 6,987

Packaging

Package | PIN: SOP (PS) | 8
Temp: C (0 to 70)
Carrier: Cut Tape
Qty Price
1-9 $0.62
10-24 $0.56
25-99 $0.51
100-249 $0.44
250-499 $0.41
500-749 $0.33
750-999 $0.26
1,000+ $0.24

Features

  • Very Low Power Consumption
  • Typical Supply Current: 200 µA (Per Amplifier)
  • Wide Common-Mode and Differential Voltage
    Ranges
  • Low Input Bias and Offset Currents
  • Common-Mode Input Voltage Range
    Includes VCC+
  • Output Short-Circuit Protection
  • High Input Impedance: JFET-Input Stage
  • Internal Frequency Compensation
  • Latch-Up-Free Operation
  • High Slew Rate: 3.5 V/µs Typical
  • On Products Compliant to MIL-PRF-38535,
    All Parameters Are Tested Unless Otherwise
    Noted. On All Other Products, Production
    Processing Does Not Necessarily Include
    Testing of All Parameters.

Texas Instruments  TL062ACPSRG4

The JFET-input operational amplifiers of the TL06x series are designed as low-power versions of the TL08x series amplifiers. They feature high input impedance, wide bandwidth, high slew rate, and low input offset and input bias currents. The TL06x series features the same terminal assignments as the TL07x and TL08x series.