text.skipToContent text.skipToNavigation

TL064ID ACTIVE

Quad Low-Power JFET-Input General-Purpose Operational Amplifier

Same as: TL064IDG4   This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Inventory: 180,540  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (℃)
SOIC (D) | 14 50 | TUBE
-40 to 85
Package | Pins SOIC (D) | 14
Package qty | Carrier: 50 | TUBE
Operating temperature range (℃) -40 to 85
View TI packaging information

Features for the TL064

  • Very Low Power Consumption
  • Typical Supply Current: 200 µA (Per Amplifier)
  • Wide Common-Mode and Differential Voltage
    Ranges
  • Low Input Bias and Offset Currents
  • Common-Mode Input Voltage Range
    Includes VCC+
  • Output Short-Circuit Protection
  • High Input Impedance: JFET-Input Stage
  • Internal Frequency Compensation
  • Latch-Up-Free Operation
  • High Slew Rate: 3.5 V/µs Typical
  • On Products Compliant to MIL-PRF-38535,
    All Parameters Are Tested Unless Otherwise
    Noted. On All Other Products, Production
    Processing Does Not Necessarily Include
    Testing of All Parameters.

Description for the TL064

The JFET-input operational amplifiers of the TL06x series are designed as low-power versions of the TL08x series amplifiers. They feature high input impedance, wide bandwidth, high slew rate, and low input offset and input bias currents. The TL06x series features the same terminal assignments as the TL07x and TL08x series.

Pricing


Qty Price (USD)
1-99 0.41
100-249 0.279
250-999 0.215
1,000+ 0.143

Additional package qty | carrier options

Package qty | Carrier 2,500 | LARGE T&R
Inventory 2,639,692
Qty | Price (USD) 1ku | 0.11 1-99 0.316 100-249 0.215 250-999 0.166 1,000+ 0.11
Custom reel may be available