text.skipToContent text.skipToNavigation

TL071BCD ACTIVE

Single low-noise JFET-input low offset operational amplifier

Inventory: 4,495
 

Download data sheet for TL071B
  |   View additional information for TL071B

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (℃) C (0 to 70)
Package qty | Carrier: 75 | TUBE
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • Low Power Consumption
  • Wide Common-Mode and Differential Voltage Ranges
  • Low Input Bias and Offset Currents
  • Output Short-Circuit Protection
  • Low Total Harmonic Distortion: 0.003% (Typical)
  • Low Noise
    Vn = 18 nV/√Hz (Typical) at f = 1 kHz
  • High-Input Impedance: JFET Input Stage
  • Internal Frequency Compensation
  • Latch-Up-Free Operation
  • High Slew Rate: 13 V/µs (Typical)
  • Common-Mode Input Voltage Range
    Includes VCC+

All trademarks are the property of their respective owners.

Description

The TL07xx JFET-input operational amplifiers incorporate well-matched, high-voltage JFETand bipolar transistors in a monolithic integrated circuit. The devices feature high slew rates,low-input bias and offset currents, and low offset-voltage temperature coefficient. The lowharmonic distortion and low noise make the TL07x series ideally suited for high-fidelity and audiopre-amplifier applications. The TL071 device has offset pins to support external input offsetcorrection.

Qty Price
1-99 $0.77
100-249 $0.59
250-999 $0.44
1,000+ $0.31

Alternative carriers

Part number TL071BCDR
Package qty | Carrier 2,500 | LARGE T&R
Custom reel may be available
Inventory 9,840
Qty | Price (USD) 1ku | $0.26