text.skipToContent text.skipToNavigation

TL072CPWRG4

Dual Low-Noise JFET-Input General-Purpose Operational Amplifier

Availability: 15,952

Packaging

Package | PIN: TSSOP (PW) | 8
Temp: C (0 to 70)
Package qty | Carrier: 2,000 | LARGE T&R
Custom reel may be available
Qty Price
1-99 $0.46
100-249 $0.39
250-999 $0.24
1,000+ $0.16

Features

  • Low Power Consumption
  • Wide Common-Mode and Differential Voltage Ranges
  • Low Input Bias and Offset Currents
  • Output Short-Circuit Protection
  • Low Total Harmonic Distortion: 0.003% (Typical)
  • Low Noise
    Vn = 18 nV/√Hz (Typical) at f = 1 kHz
  • High-Input Impedance: JFET Input Stage
  • Internal Frequency Compensation
  • Latch-Up-Free Operation
  • High Slew Rate: 13 V/µs (Typical)
  • Common-Mode Input Voltage Range
    Includes VCC+

All trademarks are the property of their respective owners.

Texas Instruments  TL072CPWRG4

The TL07xx JFET-input operational amplifiers incorporate well-matched, high-voltage JFETand bipolar transistors in a monolithic integrated circuit. The devices feature high slew rates,low-input bias and offset currents, and low offset-voltage temperature coefficient. The lowharmonic distortion and low noise make the TL07x series ideally suited for high-fidelity and audiopre-amplifier applications. The TL071 device has offset pins to support external input offsetcorrection.