text.skipToContent text.skipToNavigation

TL1963A-25EVM

TL1963A-25EVM Evaluation Module

$20.00

Features

  • Optimized for Fast Transient Response
  • Output Current: 1.5 A
  • Dropout Voltage: 340 mV
  • Low Noise: 40 µVRMS (10 Hz to 100 kHz)
  • 1-mA Quiescent Current
  • High Ripple Rejection: 68 dB
  • 1-mA Quiescent Current
  • No Protection Diodes Needed
  • Controlled Quiescent Current in Dropout
  • Less Than 1-µAmp Quiescent Current in Shutdown
  • Stable with 10-µFarad Output Capacitor
  • Stable with Ceramic Capacitors
  • Reverse-Battery Protection
  • No Reverse Current
  • Thermal Limiting

Texas Instruments  TL1963A-25EVM

The TL1963A-25EVM facilitates evaluation of the TL1963A-25 1.5A Low-Noise Fast-Transient-Response Low-Dropout Regulator. The EVM allows the user to apply different input voltage levels (2.5V to 20V) and different loads (0 to 1.5A) and check the regulated output voltage for stability.