Packaging information
Package | Pins PDIP (N) | 14 |
Operating temperature range (°C) -40 to 105 |
Package qty | Carrier 25 | TUBE |
Features for the TL3474A
- Low Offset...3mV (Max) for A-Grade
- Wide Gain-Bandwidth Product ...4 MHz
- High Slew Rate . . . 13 V/µs
- Fast Settling Time . . . 1.1 µs to 0.1%
- Wide-Range Single-Supply Operation...4 V to 36 V
- Wide Input Common-Mode Range Includes Ground (VCC)
- Low Total Harmonic Distortion . . . 0.02%
- Large-Capacitance Drive Capability. . . 10,000 pF
- Output Short-Circuit Protection
- Alternative to MC33074/A and MC34074/A
Description for the TL3474A
Quality, low-cost, bipolar fabrication with innovative design concepts are employed for the TL3474, TL3474A operational amplifiers. These devices offer 4 MHz of gain-bandwidth product, 13-V/µs slew rate, and fast settling time without the use of JFET device technology. Although the TL3474 and TL3474A can be operated from split supplies, they are particularly suited for single-supply operation because the common-mode input voltage range includes ground potential (VCC). With a Darlington transistor input stage, these devices exhibit high input resistance, low input offset voltage, and high gain. The all-npn output stage, characterized by no dead-band crossover distortion and large output voltage swing, provides high-capacitance drive capability, excellent phase and gain margins, low open-loop high-frequency output impedance, and symmetrical source/sink ac frequency response. These low-cost amplifiers are an alternative to the MC34074/A and MC33074/A operational amplifiers.