TL4242EVM-543

text.skipToContent text.skipToNavigation

TL4242EVM-543

TL4242EVM-543 Evaluation Module

$49.00

Features

  • Adjustable Constant Current up to 500 mA (±5%)
  • Wide Input Voltage Range up to 42V
  • Low Drop Voltage
  • Open-Load Detection
  • Overtemperature Protection
  • Short-Circuit Proof
  • Reverse-Polarity Proof
  • Wide Temperature Range: –40°C to 150°C

Texas Instruments  TL4242EVM-543

The TL4242EVM demonstrates the TL4242 IC configured to supply programmable constant current ≤500mA to LEDs on the output.