text.skipToContent text.skipToNavigation

TL432LIAIDBZR ACTIVE

Adjustable precision shunt regulator with optimized reference current (pin layout: RKA)

NEW - Custom reel may be available
Inventory: 25,760
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SN, NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
SOT-23 (DBZ) | 3 3,000 | LARGE T&R
Custom reel may be available
-40 to 85
Package | Pins SOT-23 (DBZ) | 3
Package qty | Carrier 3,000 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) -40 to 85
View TI packaging information

Features for the TL432LI

  • Reference Voltage Tolerance at 25°C
    • 0.5% (B Grade)
    • 1% (A Grade)
  • Minimum Typical Output Voltage: 2.495 V
  • Adjustable Output Voltage: Vref to 36 V
  • Operation From −40°C to +125°C (Q Temp)
  • Maximum Temperature Drift
    • 10 mV (C Temp)
    • 17 mV (I Temp)
    • 27mV (Q Temp)
  • 0.3-Ω Typical Output Impedance
  • Sink-Current Capability
    • Imin = 1 mA (max)
    • IKA = 15 mA(max)
  • Reference Input Current IREF: 0.4 µA (max)
  • Deviation of Reference Input Current over Temperature, II(dev): 0.3 µA (max)

All trademarks are the property of their respective owners.

Description for the TL432LI

The TL431LI device is a three-terminal adjustable shunt regulator, with specified thermalstability over applicable automotive, commercial, and military temperature ranges. The outputvoltage can be set to any value between Vref (approximately 2.495 V) and 36V, with two external resistors. These devices have a typical output impedance of 0.3 Ω. Activeoutput circuitry provides a very sharp turn-on characteristic, making these devices excellentreplacements for Zener diodes in many applications, such as onboard regulation, adjustable powersupplies, and switching power supplies. This device is a pin-to-pin alternative to the industrystandard TL431, with optimized Iref and IIdevperformance. The lower Iref and IIdev values enabledesigners to achieve higher system accuracy and lower leakage current. The TL432LI device hasexactly the same functionality and electrical specifications as the TL431LI device, but has adifferent pinout for the DBZ package.

The TL431LI device is offered in two grades, with initial tolerances (at 25°C) of 0.5%and 1%, for the B and A grade, respectively. In addition, low output drift versus temperatureensures good stability over the entire temperature range.

The TL43xLIxQ devices are characterized for operation from –40°C to 125°C.

Pricing


Qty Price (USD)
1-99 0.115
100-249 0.078
250-999 0.06
1,000+ 0.04