text.skipToContent text.skipToNavigation

TL5001AEVM-108

Cost Effective PWM Buck Controller with 3.3V/3A output

$49.00

Features

  • 1V internal reference supply (3% tolerance)
  • Short circuit protection
  • 0% to 100% duty cycle

Texas Instruments  TL5001AEVM-108

An evaluation module for the TL5001A for 5V input with 3.3V/3A output buck converter.