Packaging information
Package | Pins TO-252 (KVU) | 3 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the TL720M05-Q1
- Qualified for Automotive Applications
- Output Voltage of 5 V ±2%
- Very Low Current Consumption
- Very Low Dropout Voltage
- Short-Circuit Protection
- Reverse-Polarity Protection
- ESD Protection > 6 kV
Description for the TL720M05-Q1
The TL720M05-Q1 devices are monolithic integrated low-dropout voltage regulators offered in 3-pin TO packages. They regulate an input voltage up to 45 V to VOUT of 5 V with 2% tolerance. The devices can drive loads up to 450 mA and are short-circuit proof. At overtemperature, the incorporated temperature protection turns off the TL720M05-Q1 devices.
The input capacitor (CIN) compensates for line fluctuation. Using a resistor of approximately 1 Ω in series with CIN dampens the oscillation of input inductivity and input capacitance. The output capacitor (COUT) stabilizes the regulation circuit. Output is stable at COUT ≥ 22 µF and ESR ≤ 5 Ω, within the operating temperature range.
The control amplifier compares a reference voltage to a voltage that is proportional to the output voltage and drives the base of the series transistor through a buffer. Saturation control as a function of the load current prevents any oversaturation of the power element. The device also incorporates a number of internal circuits for protection against:
- Overload
- Overtemperature
- Reverse polarity