Packaging information
Package | Pins SOIC (DW) | 16 |
Operating temperature range (°C) 0 to 70 |
Package qty | Carrier 2,000 | LARGE T&R |
Features for the TL7770-5
- Power-On Reset Generator
- Automatic Reset Generation After Voltage Drop
- RESET\ Defined When VCC Exceeds 1 V
- Wide Supply-Voltage Range...3.5 V
to 18 V - Precision Overvoltage and Undervoltage Sensing
- 250-mA Peak Output Current for Driving SCR Gates
- 2-mA Active-Low SCR Gate Drive for False-Trigger Protection
- Temperature-Compensated Voltage Reference
- True and Complementary Reset Outputs
- Externally Adjustable Output Pulse Duration
Description for the TL7770-5
The TL7770 is an integrated-circuit system supervisor designed for use as a reset controller in microcomputer and microprocessor power-supply systems. This device contains two independent supply-voltage supervisors that monitor the supplies for overvoltage and undervoltage conditions at the VSO and VSU terminals, respectively. When VCC attains the minimum voltage of 1 V during power up, the RESET\ output becomes active (low). As VCC approaches 3.5 V, the time-delay function activates, latching RESET and RESET\ active (high and low, respectively) for a time delay (td) after system voltages have achieved normal levels. Above VCC = 3.5 V, taking RESIN\ low activates the time-delay function during normal system-voltage levels. To ensure that the microcomputer system has reset, the outputs remain active until the voltage at VSU exceeds the threshold value, VIT+, for a time delay, which is determined by an external timing capacitor such that:
td 20 × 103 × capacitance
where td is in seconds and capacitance is in farads.
The overvoltage-detection circuit is programmable for a wide range of designs. During an overvoltage condition, an internal silicon-controlled rectifier (SCR) is triggered, providing 250-mA peak instantaneous current and 25-mA continuous current to the SCR gate drive terminal, which can drive an external high-current SCR gate or an overvoltage-warning circuit.
The TL7770C series is characterized for operation from 0°C to 70°C. The TL7770I series is characterized for operation from -40°C to 85°C.