Packaging information
Package | Pins SOIC (DW) | 20 |
Operating temperature range (°C) 0 to 70 |
Package qty | Carrier 25 | TUBE |
Features for the TLC5602
- 8-Bit Resolution
- ±0.2% Linearity
- Maximum Conversion Rate
30 MHz Typ
20 MHz Min - Analog Output Voltage Range
VDD to VDD 1 V - TTL Digital Input Voltage
- 5-V Single Power-Supply Operation
- Low Power Consumption . . . 80 mW Typ
- Interchangeable With Fujitsu MB40778
LinEPIC is a trademark of Texas Instruments Incorporated.
Description for the TLC5602
The TLC5602x devices are low-power, ultra-high-speed video, digital-to-analog converters that use the LinEPIC 1-um CMOS process. The TLC5602x converts digital signals to analog signals at a sampling rate of dc to 20 MHz. Because of high-speed operation, the TLC5602x devices are suitable for digital video applications such as digital television, video processing with a computer, and radar-signal processing.
The TLC5602C is characterized for operation from 0°C to 70°C. The TLC5602M is characterized over the full military temperature range of 55°C to 125°C.