Packaging information
Package | Pins HTSSOP (DAP) | 32 |
Operating temperature range (°C) -20 to 85 |
Package qty | Carrier 2,000 | LARGE T&R |
Features for the TLC5921
- Drive Capability and Output Counts
- 80 mA (Current Sink) x 16 Bits
- Constant Current Output Range
- 1 to 80 mA ( Current Value Setting for All Output Terminals Using External Resistor)
- Constant Current Accuracy
- ±1% (Typ)
- ±4% (Max) (Maximum Error Between Bits, All Bits On)
- Voltage Applied to Constant Current Output Terminal
- Minimum 0.6 V (Output Current 40 mA)
- Minimum 1 V (Output Current 80 mA)
- Data Input
- Clock Synchronized 1 Bit Serial Input
- Data Output
- Clock Synchronized 1 bit Serial Output (With Timing Selection)
- Input/Output Signal Level...CMOS Level
- Power Supply Voltage...4.5 V to 5.5V
- Maximum Output Voltage...17 V (Max)
- Data Transfer Rate...20 MHz (Max)
- Operating Free-Air Temperature Range
-20°C to 85°C - Available in 32 Pin HTSSOP DAP Package (PD=3.9 W,
TA = 25°C) - LOD Function...LED Open Detection
(Error Signal Output at LED Disconnection) - TSD Function...Thermal Shutdown (Turn Output Off When Junction Temperature Exceeds Limit)
Description for the TLC5921
The TLC5921 is a current-sink constant current driver incorporating shift register and data latch. The current value at constant current output can be set by one external register. The device also incorporates thermal shutdown (TSD) circuitry which turns constant current output off when the junction temperature exceeds the limit, and LED open detection (LOD) circuitry to report the LED was disconnected.