text.skipToContent text.skipToNavigation

TLC5928PWP

16 Channel Constant Current LED Driver with LED Open Detection

Availability: 600

Packaging

Package | PIN: HTSSOP (PWP) | 24
Temp: I (-40 to 85)
Package qty | Carrier: 60 | TUBE
Qty Price
1-99 $1.18
100-249 $1.03
250-999 $0.70
1,000+ $0.53

Features

  • 16 Channels, Constant-Current Sink Output with On/Off Control
  • 35-mA Capability (Constant-Current Sink)
  • 10-ns High-Speed Constant-Current Switching Transient Time
  • Low On-Time Error
  • LED Power-Supply Voltage up to 17 V
  • VCC = 3.0 V to 5.5 V
  • Constant-Current Accuracy:
    • Channel-to-Channel = ±1%
    • Device-to-Device = ±1%
  • CMOS Logic Level I/O
  • 35-MHz Data Transfer Rate
  • 20-ns BLANK Pulse Width
  • Readable Error Information:
    • LED Open Detection (LOD)
    • Pre-Thermal Warning (PTW)
  • Operating Temperature: –40°C to +85°C
  • APPLICATIONS
    • LED Video Displays
    • Message Boards
    • Illumination

    PowerPAD is a trademark of Texas Instruments, Inc.
    All other trademarks are the property of their respective owners.

    Texas Instruments  TLC5928PWP

    The TLC5928 is a 16-channel, constant-current sink LED driver. Each channel can be turned on/off by writing serial data to an internal register. The constant-current value of all 16 channels is set by a single external resistor.

    The TLC5928 has two error detection circuits: one for LED open detection (LOD) and one for a pre-thermal warning (PTW). LOD detects a broken or disconnected LED and LEDs shorted to GND while the constant-current output is on. PTW indicates a high temperature condition.