text.skipToContent text.skipToNavigation

TLC5929EVM-118

TLC5929EVM-118 Evaluation Module

$49.00

Features

  • EVM PCB assembled with TLC5929 LED Driver
  • IREF (current reference) set resistors populated for 10mA, 20mA, and 30mA/channel operation, selectable via jumpers
  • 1x16 output header for connecting though-hole LEDs (not included) or the white LED board WLEDEVM-132 (not included)

Texas Instruments  TLC5929EVM-118

The Texas Instruments TLC5929EVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TLC59282 16-Channel Constant Current LED Driver with 7-Bit Global Brightness Control, Power-Save Mode, and Full Self-Diagnosis for LED Lamp. The TLC5929 is capable of driving up to 35mA per channel when powered from a 5-V supply. The EVM is powered via external power supplies. It must also be controlled via an external device capable of providing clock, data, latch and blank signals. This can be done with a SPI-compatible serial interface on a microcontroller or via a function generator. Different LEDs can be connected to the EVM via the output connector.