Packaging information
Package | Pins HTSSOP (DAP) | 38 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 2,000 | LARGE T&R |
Features for the TLC6C5716-Q1
- AEC-Q100 Qualified for Automotive
Applications
- Device Temperature Grade 1: –40°C to 125°C, TA
- 16
Constant-Current-Sink Output Channels
- 50-mA Maximum Output Current
- 8-V Maximum Output Voltage
- Two Output Groups: OUTRn, OUTBn
- Output Current
Adjustment
- 7-Bit Dot Correction (DC) for Each Channel
- 8-Bit Brightness Control (BC) for Each Group
- Integrated PWM Grayscale
Generator
- PWM Dimming for Each Individual Channel
- Adjustable Global Grayscale Mode: 12-Bit, 10-Bit, 8-Bit
- Protection and
Diagnostics
- LED-Open Detection (LOD), LED-Short Detection (LSD), Output Short-to-GND Detection (OSD)
- Adjacent-Pin Short (APS) Detection
- Pre-Thermal Warning (PTW), Thermal Shutdown (TSD)
- IREF Resistor Open- (IOF) and Short-Detection (ISF) and -Protection
- Negate Bit Toggle for GCLK Error Detect and LOD_LSD Register Error Check
- LOD_LSD Circuit Self-Test
- Programmable Output Slew Rate
- Output Channel Group Delay
- Serial Data Interface
Description for the TLC6C5716-Q1
There are automotive applications for indicators and for LCD local-dimming backlighting. For these applications, more persons think multi-channel constant-current LED drivers are necessary. The requirement is to get the same intensity and color temperature of LEDs. For system-level safety, it is necessary that the LED drivers can sense faults.
The TLC6C5716-Q1 device is an automotive 16-channel constant-current RGB LED driver that can do tests on the LEDs. The TLC6C5716-Q1 device supplies a maximum of 50-mA output current set by an external resistor. The device has a 7-bit dot correction with two ranges for each output. The device also has an 8-bit intensity control for the outputs of each color group.
A 12-,10-, or 8-bit grayscale control adjusts the intensity of each output. The device has circuits that sense faults in the system, including LED faults, adjacent-pin short faults, reference-resistor faults, and more. A slew rate control has 2 positions for adjustment to get the largest decrease in system noise. There is an interval between the changes of output level from one LED group to a different one. This interval helps to decrease the starting electrical current. The SDI and SDO pins let more than one device be connected in series for control through 1 serial interface.