38-pin (DAP) package image

TLC6C5724QDAPRQ1 ACTIVE

Automotive 24 channel Full diagnostics constant current RGB LED driver

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
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
Package | Pins HTSSOP (DAP) | 38
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,000 | LARGE T&R

Features for the TLC6C5724-Q1

  • AEC-Q100 Qualified for Automotive Applications
    • Device Temperature Grade 1: –40°C to 125°C, TA
  • 24 Constant-Current-Sink Output Channels
    • 50-mA Maximum Output Current
    • 8-V Maximum Output Voltage
    • 3 Output Groups: OUTRn, OUTGn, OUTBn
  • Output Current Adjustment
    • 7-Bit Dot Correction for Each Channel
    • 8-Bit Intensity Control for Each Group
  • Integrated PWM Grayscale Generator
    • PWM Dimming for Each Individual Channel
    • Adjustable Global Grayscale Mode: 12-Bit, 10-Bit, 8-Bit
  • Protection and Diagnostics
    • LED-Open Detection, LED-Short Detection, Output Short-to-GND Detection
    • Adjacent-Pin Short Detection
    • Pre-Thermal Warning, Thermal Shutdown
    • IREF Resistor Open- and Short-Detection and -Protection
    • Negate Bit Toggle for GCLK Error Detect and LOD_LSD Register Error Check
    • LOD_LSD Circuit Self-Test
  • Programmable Output Slew Rate
  • Output Channel Group Delay
  • Serial Data Interface

Description for the TLC6C5724-Q1

There are automotive applications for indicators and for LCD local-dimming backlighting. For these applications, more persons think multi-channel constant-current LED drivers are necessary. The requirement is to get the same intensity and color temperature of LEDs. For system-level safety, it is necessary that the LED drivers can sense faults.

The TLC6C5724-Q1 device is an automotive 24-channel constant-current RGB LED driver that can do tests on the LEDs. The TLC6C5724-Q1 device supplies a maximum of 50‑mA output current set by an external resistor. The device has a 7-bit dot correction with two ranges for each output. The device also has an 8-bit intensity control for the outputs of each color group. A 12-,10-, or 8-bit grayscale control adjusts the intensity of each output. The device has circuits that sense faults in the system, including LED faults, adjacent-pin short faults, reference-resistor faults, and more. A slew rate control has 2 positions for adjustment to get the largest decrease in system noise. There is an interval between the changes of output level from one LED group to a different one. This interval helps to decrease the starting electrical current. The SDI and SDO pins let more than one device be connected in series for control through one serial interface.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more