Features for the TLC6C5816EVM
- Output breakdown voltage up to 40V
- LED Open/Short Diagnostics
- Open Drain Error Feedback
- SPI Communication ERROR Check Function
Description for the TLC6C5816EVM
TLC6C5816EVM is designed to be controlled by TLC6C5816EVM GUI via USB2ANY communication tool. TLC6C5816EVM can be powered by Micro-USB supply, users can use a USB port to power the board easily. TLC6C5816EVM GUI is designed to demonstrate TLC6C5816-Q1 features which can support both single device and 2 cascading devices.