Packaging information
Package | Pins TSSOP (PW) | 16 |
Operating temperature range (°C) -40 to 105 |
Package qty | Carrier 2,000 | LARGE T&R |
Features for the TLC6C598
- Wide VCC From 3 V to 5.5 V
- Output Maximum Rating of 40 V
- Eight Power DMOS Transistor Outputs of 50-mA
Continuous Current With VCC = 5 V or 200-mA
PWM Current With Single-Pulse Duration Less
Than 1 ms and Average Current Less Than
50 mA - Thermal Shutdown Protection
- Enhanced Cascading for Multiple Stages
- All Registers Cleared With Single Input
- Low Power Consumption
- Slow Switching Time (tr and tf), Which Helps
Significantly With Reducing EMI - 16-Pin TSSOP-PW Package
Description for the TLC6C598
The TLC6C598 device is a monolithic, medium-voltage, low-current power 8-bit shift register designed for use in systems that require relatively moderate load power, such as LEDs.
This device contains an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. Separate clocks are provided for both the shift and storage register. Outputs are low-side, open-drain DMOS transistors with output ratings of 40 V and 50 mA continuous sink-current OR 200-mA PWM current with single-pulse duration less than 1 ms and average current less than 50 mA capabilities when VCC = 5 V. The device contains built-in thermal shutdown protection and provides up to 2000 V of ESD protection when tested using the human-body model and the 200 V machine model.
The TLC6C598 characterization is for operation over the operating ambient temperature range of −40°C to 105°C.