TLK10034EVM

text.skipToContent text.skipToNavigation

TLK10034EVM

TLK10034 Evaluation Module

$2,999.02

Features

  • Dual Channel 0.5Gbps to 10Gbps Multi-Rate Serdes
  • Supports evaluation of high-speed signals, which are accessible via SMA connectors or an optionally-installed optical module
  • MDIO interface easily controlled via USB port using a graphical user interface
  • Runs from a single 5V power supply
  • Voltage monitoring circuits with LED indicators ease circuit debugging
  • Rogers material used in PCB construction to ensure signal integrity
  • Control signals are easily accessible via GUI or shunts on header blocks to facilitate rapid prototyping

Texas Instruments  TLK10034EVM

Motherboard evaluation module for TLK10034.