TLK100INTEVM

text.skipToContent text.skipToNavigation

TLK100INTEVM

TLK100 Internal LDO's EVM

$99.00

Features

  • Temperatures from -40c to 85c.
  • Low Power Consumption.
  • 3.3V MAC Interface.
  • Auto-MDIX for 10/100 Mb/s
  • Energy Detection Mode.
  • 25 Mhz Clock Out.
  • MII Serial Management Interface (MDC and MDIO).
  • IEE 802.3u MII.
  • IEE 802.3u Auto-Negotiation and Parallel Detection.
  • IEE 802.3u ENDEC,10BASE-T Tranceiver and Filters.
  • IEE 802.3u PCS, 100BASE-TX Tranceiver
  • IEE 1149.1 JTAG
  • Integrated ANSI X3.263 Complaient TP-PMD physical Sublayer with Adaptive Equalizatiom and Baseline Wander Compensation.
  • Error-free Operation up to 150 meters.
  • Programmavle LED Support Link, 10/100 Mb/s Mode, Activity and Collision Detect.
  • 48-pin LQFP Package (7mm) x(7mm).

Texas Instruments  TLK100INTEVM

TLK100 Internal Voltalge EVM