text.skipToContent text.skipToNavigation

TLK110CUSEVM

TLK110 evaluation module

$99.00

Availability: In stock

Features

  • Industrial temperatures (-40°C to 85°C)
  • Industrial temperature external magnetics
  • Control and status:
    • Configurable 8 PHY Addresses – 01h (default) or any other address between 00h - 07h using jumpers
    • 8 LEDs – 2 power, 6 status LEDs (speed, link, and active data)
  • Strap options:
    • MII/RMII jumper (MII disable)
    • Resistor / Jumper strapping options:
      • Configurable PHY addresses 08h - 31h
      • CFG_ANEG_MODE
      • CFG_ANAEG_SPD_0 ,1
      • CFG_CROSSOVER
    • RESET _N jumper
  • Connections for the following interfaces:
    • MII connector
    • RJ-45 connector
  • Single sided component placement
  • On-board clock – crystal/oscillator dual footprint
  • On-board power supplied by MII connector only, resistors to configure 5V or 3.3V operation

Texas Instruments  TLK110CUSEVM

The TLK110CUSEVM provides a platform that allows the users to easily evaluate, design and market systems containing the TLK110 device.