Packaging information
Package | Pins PDIP (N) | 20 |
Operating temperature range (°C) 0 to 70 |
Package qty | Carrier 20 | TUBE |
Features for the TLS1233
- Wide Bandwidth . . . Typ 100 MHz at -3 dB
- Three Channels
- 0 V to 4 V, Digital Level-Contrast Control
- 0 V to 4 V, Digital Level-Gain Adjust Control
- 20-Pin Plastic DIP for Small PCB Area Required
- Fewer Peripheral Components Required Than for LM1203 Applications
- Independent CLAMP(+) Adjustment to Each Channel
Description for the TLS1233
The TLS1233 is a 100-MHz wide-band video preamplifier system intended for mid-to-high-resolution RGB (red-green-blue) color monitors. Each video amplifier (R, G, and B) contains a gain set for adjusting maximum system gain (AV = 7.8 V/V). The TLS1233 provides digital level-operated contrast, brightness, and gain adjustment control. All the control inputs offer high input impedance and an operation range from 0 V to 4 V for easy interface to the serial digital buses. Provided in a 20-pin plastic dual-in-line package (DIP), the TLS1233 integrates most of the external components required to accommodate the video system.
The TLS1233 operates from a 12-V supply and contains an internal input bias voltage. Also, the TLS1233 contains the feedback resistor required between output and CLAMP(-) for dc level holding. The device is characterized for operation from 0°C to 70°C.