Packaging information
Package | Pins | SOT-223 (DCY) | 4 |
---|---|
Package qty | Carrier: | 80 | TUBE |
Operating temperature range (°C) | 0 to 125 |
Features for the TLV1117
- 1.5-V, 1.8-V, 2.5-V, 3.3-V, 5-V, and
Adjustable-Output Voltage Options - Output Current of 800 mA
- Specified Dropout Voltage at Multiple
Current Levels - 0.2% Line Regulation Maximum
- 0.4% Load Regulation Maximum
All other trademarks are the property of their respective owners
Description for the TLV1117
The TLV1117 device is a positive low-dropout voltage regulator designed to provide up to 800 mA of output current. The device is available in 1.5-V, 1.8-V, 2.5-V, 3.3-V, 5-V, and adjustable-output voltage options. All internal circuitry is designed to operate down to 1-V input-to-output differential. Dropout voltage is specified at a maximum of 1.3 V at 800 mA, decreasing at lower load currents.