text.skipToContent text.skipToNavigation

TLV1117LV33EVM-714

Evaluation Module for 1A Positive Fixed Voltage Linear Regulator

$20.00

Features

  • 1% Accuracy
  • Low IQ of 100uA (max)
  • VIN of 1.8V to 5.5V
  • Abs Max VIN = 6V
  • Stable with 0mA output current
  • Low Dropout: 900mV at 1A
  • High PSRR: 65dB at 1kHz
  • Minimum guatanteed current limit of 1.1A
  • Stable with cost effective Ceramic Capacitors
  • Thermal Shutdown and Over current protection

Texas Instruments  TLV1117LV33EVM-714

The TLV1117LV33EVM-714 is a fully assembled and tested circuit for evaluating the TLV1117LVxx 1A, Positive Fixed Voltage Low-Dropout Linear Regulator.