Packaging information
Package | Pins TSSOP (PW) | 14 |
Operating temperature range (°C) -55 to 125 |
Package qty | Carrier 90 | TUBE |
Features for the TLV1704-SEP
- VID V62/18613
- Radiation-Tolerant
- Single Event Latch-up (SEL) immune to 43 MeV-cm2/mg at 125°C
- ELDRS free to 30 krad(Si)
- Total Ionizing Dose (TID) rlat for every wafer lot up to 20 krad(Si)
- Space enhanced plastic
- Controlled baseline
- Gold wire
- NiPdAu lead finish
- One assembly and test site
- One fabrication site
- Available in military (–55°C to 125°C) temperature range
- Extended product life cycle
- Extended product-change notification
- Product traceability
- Enhanced mold compound for low outgassing
- Supply range: 2.2 V to 36 V or ±1.1 V to ±18 V
- Low quiescent current: 55 µA per comparator
- Input common-mode range includes both rails
- Low propagation delay: 560 ns
- Low input offset voltage: 300 µV
- Open collector outputs:
- Up to 36 V above negative supply regardless of supply voltage
- Small packages:
- Quad: TSSOP-14
Description for the TLV1704-SEP
The TLV1704-SEP (Quad) device offers a wide supply range, rail-to-rail inputs, low quiescent current, and low propagation delay. All these features come in industry-standard, extremely-small packages, making these devices the best general-purpose comparators available.
The open collector output offers the advantage of allowing the output to be pulled to any voltage rail up to 36 V above the negative power supply, regardless of the TLV1704-SEP supply voltage.
The device is a microPower comparator. Low input offset voltage, low input bias currents, low supply current, and open-collector configuration make the TLV1704-SEP device flexible enough to handle almost any application, from simple voltage detection to driving a single relay.