Packaging information
Package | Pins SOIC (D) | 8 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the TLV2186
- High precision:
- Offset drift: 0.1 µV/°C
- Low offset voltage: 10 µV
- Low quiescent current: 90 µA
- Excellent dynamic performance:
- Gain bandwidth: 750 kHz
- Slew rate: 0.35 V/µs
- Robust
design:
- RFI/EMI filtered inputs
- Rail-to-rail input/output
- Supply range: 4.5 V to 24 V
Description for the TLV2186
The TLV2186 is a low-power, 24-V, rail-to-rail input and output zero-drift operational amplifier (op amp). The TLV2186 features only 10 µV of offset voltage (typical) and 0.1 µV/°C of offset voltage drift over temperature (typical). This device is a great choice for precision instrumentation, signal measurement, and active filtering applications.
Low quiescent current consumption (90 µA) makes the TLV2186 an excellent option for power-sensitive applications, such as battery-powered instrumentation and portable systems.
Moreover, the high common-mode architecture along with low offset voltage allows for high-side current shunt monitoring at the positive rail. This device also provides robust ESD protection during shipment, handling, and assembly.
The device is specified for operation from –40°C to +125°C. The TLV2186 is offered in WSON-8 and SO-8 packages.