text.skipToContent text.skipToNavigation

TLV2373IDRG4

Dual 550-uA/channel, 3MHz, RRIO op amp with shutdown

Availability: 5,413

Packaging

Package | PIN: SOIC (D) | 14
Temp: Q (-40 to 125)
Package qty | Carrier: 2,500 | LARGE T&R
Custom reel may be available
Qty Price
1-99 $1.64
100-249 $1.43
250-999 $0.97
1,000+ $0.73

Features

  • Rail-to-Rail Input and Output
  • Wide Bandwidth: 3 MHz
  • High Slew Rate: 2.4 V/µs
  • Supply Voltage Range: 2.7 V to 16 V
  • Supply Current: 550 µA/Channel
  • Low-Power Shutdown Mode
    • IDD(SHDN): 25 µA/Channel
  • Input Noise Voltage: 39 nV/√Hz
  • Input Bias Current: 1 pA
  • Specified Temperature Range:
    • −40°C to +125°C (Industrial Grade)
  • Ultra-Small Packaging:
    • 5- or 6-Pin SOT-23 (TLV2370, TLV2371)
    • 8- or 10-Pin MSOP (TLV2372, TLV2373)

Texas Instruments  TLV2373IDRG4

The TLV237x single-supply operational amplifiers provide rail-to-rail input and output capability. The TLV237x takes the minimum operating supply voltage down to 2.7 V over the extended industrial temperature range while adding the rail-to-rail output swing feature. The TLV237x also provides 3-MHz bandwidth from only 550 µA. The maximum recommended supply voltage is 16 V, which allows the devices to be operated from (±8-V supplies down to ±1.35 V) a variety of rechargeable cells.

The CMOS inputs enable use in high-impedance sensor interfaces, with the lower voltage operation making an ideal alternative for the TLC227x in battery-powered applications. The rail-to-rail input stage further increases its versatility. The TLV237x is the seventh member of a rapidly growing number of RRIO products available from TI, and it is the first to allow operation up to 16-V rails with good ac performance.

All members are available in PDIP and SOIC with the singles in the small SOT-23 package, duals in the MSOP, and quads in the TSSOP package.

The 2.7-V operation makes the TLV237x compatible with Li-Ion powered systems and the operating supply voltage range of many micro-power microcontrollers available today including TI’s MSP430.