text.skipToContent text.skipToNavigation

TLV3012AIDBVTG4

Low-power comparator with reference (push-pull)

Availability: 6,923

Packaging

Package | PIN: SOT-23 (DBV) | 6
Temp: I (-40 to 85)
Package qty | Carrier: 250 | SMALL T&R
Qty Price
1-99 $2.02
100-249 $1.76
250-999 $1.20
1,000+ $0.90

Features

  • LOW QUIESCENT CURRENT: 5µA (max)
  • INTEGRATED VOLTAGE REFERENCE: 1.242V
  • INPUT COMMON-MODE RANGE:
       200mV Beyond Rails
  • VOLTAGE REFERENCE INITIAL ACCURACY: 1%
  • OPEN-DRAIN LOGIC COMPATIBLE OUTPUT:
       TLV3011
  • PUSH-PULL OUTPUT: TLV3012
  • LOW-SUPPLY VOLTAGE: 1.8V to 5.5V
  • FAST RESPONSE TIME: 6µs Propagation Delay with 100mV Overdrive (TLV3011: RPULL-UP = 10k)
  • MicroSIZE PACKAGES: SOT23-6 and SC70-6
  • APPLICATIONS
    • BATTERY-POWERED LEVEL DETECTION
    • DATA ACQUISITION
    • SYSTEM MONITORING
    • OSCILLATORS
    • SENSOR SYSTEMS:
         Smoke Detectors, Light Sensors, Alarms

All trademarks are the property of their respective owners.

Texas Instruments  TLV3012AIDBVTG4

The TLV3011 is a low-power, open-drain output comparator;the TLV3012 is a push-pull output comparator. Both feature an uncommitted on-chip voltage reference. Both have 5µA (max) quiescent current, input common-mode range 200mV beyond the supply rails, and single-supply operation from 1.8V to 5.5V. The integrated 1.242V series voltage reference offers low 100ppm/°C (max) drift, is stable with up to 10nF capacitive load, and can provide up to 0.5mA (typ) of output current.

The TLV3011 and TLV3012 are available in the tiny SOT23-6 package for the most space-conservative designs. It is also available in the SC70 package for even greater board area savings. Both versions are specified for the temperature range of –40°C to +125°C.