text.skipToContent text.skipToNavigation

TLV320AIC3104EVM-K

TLV320AIC3104 Evaluation Module and USB Motherboard

$99.00

Features

  • Full-featured evaluation board for the TLV320AIC3104 stereo audio codec
  • Modular design for use with a variety of digital signal processors (DSPs) and microcontroller interface boards
  • USB connection to PC provides power, control, and streaming audio data for easy evaluation
  • Analog output signals from the TLV320AIC3104EVM are available on top and bottom connectors
  • On-board microphone for ADC evaluation

Texas Instruments  TLV320AIC3104EVM-K

The TLV320AIC3104EVM-K is a combination of two boards the EVM and a PDK to allow operation with personal computors. The TLV320AIC3104EVM is an EVM manufactured in Texas Instruments modular EVM form factor. This evaluation module (EVM) is a complete stereo audio codec with several inputs and outputs, extensive audio routing, mixing , and effects capabilities. The EVM allows for direct evaluation of the TLV320AIC3104 device, a low power stereo audio codec.