Features for the TLV320AIC3120EVM-U
- Full-featured evaluation module for the TLV320AIC3120 audio codec.
- USB connection to PC provides power, control, and streaming audio data for easy evaluation.
- Connection points for external control and digital audio signals for quick connection to other circuits/input devices.
Description for the TLV320AIC3120EVM-U
The TLV320AIC3120EVM-U (ACEV-1A) is a complete evaluation module for the TLV320AIC3120 audio codec.
The EVM is supported by TI’s Codec Control software, a block-diagram based graphical user interface for TI audio codecs. The software is compatible with Microsoft Windows XP, Vista and Windows™ 7.
The TLV320AIC3120EVM-U connects to a USB port of a PC. The USB interface provides power, control and streaming audio data to the EVM. The EVM has connections for external control signals and digital audio data for advanced operation.