Packaging information
Package | Pins WQFN (RSB) | 40 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the TLV320AIC3206
- Stereo Audio DAC with 100-dB SNR
- 5.8-mW Stereo 48-ksps DAC-to-Ground-
Centered Headphone Playback - Stereo Audio ADC with 93-dB SNR
- 5.2-mW Stereo 48-ksps ADC Record
- PowerTune™
- Extensive Signal Processing Options
- Six Single-Ended or 3 Fully-Differential
Analog Inputs - Stereo Analog and Digital Microphone
Inputs - Ground-Centered Stereo Headphone Outputs
- Very Low-Noise PGA
- Low Power Analog Bypass Mode
- Programmable Microphone Bias
- Programmable PLL
- 5-mm × 5-mm 40-pin QFN or
3.5-mm × 3.3-mm 42-ball
WCSP (DSBGA) Package
Description for the TLV320AIC3206
The TLV320AIC3206 (sometimes referred to as the AIC3206) is a flexible, low-power, low-voltage stereo audio codec with programmable inputs and outputs, PowerTune capabilities, fixed predefined and parameterizable signal processing blocks, integrated PLL and flexible digital interfaces.