TLV320AIC3254EVM-K

text.skipToContent text.skipToNavigation

TLV320AIC3254EVM-K

TLV320AIC3254 Evaluation Module (EVM) and USB motherboard

$99.00

Features

  • Full-featured evaluation board for the TLV320AIC3254 stereo audio codec.
  • USB connection to PC provides power, control, and streaming audio data for easy evaluation
  • Onboard microphone for ADC evaluation
  • Connection points for external control and digital audio signals for quick connection to other circuits/input devices.

Texas Instruments  TLV320AIC3254EVM-K

The TLV320AIC3254EVM-K is a complete evaluation/demonstration kit for the TLV320AIC3254 audio codec. The kit includes a TLV320AIC3254EVM, and a USB-based motherboard called the USB-MODEVM Interface board. The TLV320AIC3254EVM-K software, the AIC3254 CS, is an intuitive, easy-to-use, powerful tool to learn, evaluate, and control the TLV320AIC3254. This tool was specifically designed to make learning the TLV320AIC3254 easy.

Software development for the TLV320AIC3254 is supported through TI's comprehensive PurePath Studio Development Environment. A powerful, easy-to-use tool designed specifically to simplify software development on the TLV320AIC3xxx miniDSP audio platform. The Graphical Development Environment consists of a library of common audio functions that can be dragged-and-dropped into an audio signal flow and graphically connected together. The DSP code can then be assembled from the graphical signal flow with the click of a mouse.

The TLV320AIC3254EVM-K is operational with one USB cable connection to a PC. The USB connection provides power, control, and streaming audio data to the EVM for reduced setup and configuration. The EVM also allows external control signals, audio data, and power for advanced operation, which allows prototyping and connection to the rest of the development or evaluation system.