TLV320AIC3268EVM-U

text.skipToContent text.skipToNavigation

TLV320AIC3268EVM-U

TLV320AIC3268EVM-U Ultra Low Power Audio Codec Evaluation Module

Features

  •  Full-featured evaluation board for the TLV320AIC3268 stereo audio codec
  •  USB connection to PC provides power, control, and streaming audio data for easy evaluation
  •  Analog input and output jacks
  •  Connection points for external control and digital audio signals for quick connection to other circuits/input devices

Texas Instruments  TLV320AIC3268EVM-U

The TLV320AIC3268EVM-U is a complete evaluation/demonstration kit for the TLV320AIC3268 audio codec. The TLV320AIC3268EVM-U uses TI's PurePath™ Console GUI (PurePathConsole – must be requested separately). PurePath Console is an intuitive, easy-to-use, powerful tool to learn, evaluate, and control the TLV320AIC3268. With this EVM you have a complete audio evaluation system that allows audio inputs from a variety of sources to the TLV320AIC3268EVM-U, and a GUI to control the device and supporting circuitry.

The TLV320AIC3268EVM-U is operational with one micro-USB cable connection to a PC. The USB connection provides power, control, and streaming audio data to the EVM for reduced setup and configuration.