Features for the TLV320AIC34EVM-K
- 4-channel audio ditigal-to-analog converter (DAC)
- 102-dBA signal-to-noise ratio (SNR)
- 16-, 20-, 24-, 32-bit data
- Supports rates from 8 kHz to 96 kHz
- 3D/bass/treble/EQ/de-emphasis effects
- Flexible power-saving modes and performance are available
- 4-channel audio analog-to-digital converter (ADC)
- 92-dBA SNR
- Supports rates from 8 kHz to 96 kHz
- Digital signal processing and noise
- Filtering available during record
- 12 audio inputs
- Programmable in single-ended or fully-differential configurations
- 3-state capability for floating input configuration
- 14 audio output drivers
- Stereo 8-Ω, 500-mW/channel speaker drive capability
- Multiple fully-differential or single-ended headphone drivers
- Multiple fully-differential or single-ended line outputs
- Fully-differential mono outputs
- Low power: 15-mW stereo, 48-kHz playback with 3.3-V analog supply
- Ultra-low-power mode with passive analog bypass
- Programmable input/output analog gains
- Automatic gain control (AGC) for record
- Programmable microphone bias level
- Dual programmable PLLs for flexible clock generation
Description for the TLV320AIC34EVM-K
The TLV320AIC34 evaluation module (EVM) is in the modular EVM form factor, which allows direct evaluation of device performance and operating characteristics, and eases software development and system prototyping. This EVM is compatible with the 5-6K interface evaluation module (5-6KINTERFACE) and additional third-party boards that support the TI modular EVM format.
TLV320AIC34EVM-K is a complete evaluation/demonstration kit that includes a USB-based motherboard called the USB-MODEVM interface board, and evaluation software for use with a personal computer running Microsoft® Windows® operating systems.
The USB connection from the PC provides power, control, and streaming audio data to the EVM for reduced setup and configuration. The EVM also allows external control signals, audio data, and power foradvanced operation, which allows prototyping and connection to the rest of the evaluation/development system.