text.skipToContent text.skipToNavigation

TLV320AIC36EVM-K

TLV320AIC36 Evaluation Module (EVM) and USB motherboard

$149.00

Features

  • Full-featured evaluation board for the TLV320AIC36 stereo audio codec
  • USB connection to PC provides power, control, and streaming audio data for easy evaluation
  • Onboard microphone for ADC evaluation
  • Connection points for external control and digital audio signals for quick connection to other circuits/input devices

Texas Instruments  TLV320AIC36EVM-K

The TLV320AIC36EVM-K is a complete evaluation/demonstration kit for the TLV320AIC36 audio codec. The kit includes a TLV320AIC36 EVM, and a USB-based motherboard (USB-MODEVM). The TLV320AIC36EVM-K software, the TLV320AIC36 CS, is an intuitive, easy-to-use, powerful tool to learn, evaluate, and control the TLV320AIC36.

Software development for the TLV320AIC36 is supported through TI's comprehensive PurePath Studio Development Environment. The Graphical Development Environment consists of a library of common audio functions that can be dragged-and-dropped into an audio signal flow and graphically connected together. The DSP code can then be assembled from the graphical signal flow with the click of a mouse.

The TLV320AIC36EVM-K is operational with one USB cable connection to a PC. The USB connection provides power, control, and streaming audio data to the EVM for reduced setup and configuration. The EVM also allows external control signals, touch screen interface, audio data, and power for advanced operation, which allows prototyping and connection to the rest of the development or evaluation system.