Features for the TLV320DAC3203EVM-K
Description for the TLV320DAC3203EVM-K
The TLV320DAC3203EVM-K is a complete evaluation/demonstration kit for the TLV320DAC3203 audio DAC. The kit includes a TLV320DAC3203EVM, and a USB-based motherboard called the USB-MODEVM Interface board. The TLV320DAC3203EVM-K software, the DAC3203 CS, is an intuitive, easy-to-use, powerful tool to learn, evaluate, and control the TLV320DAC3203. This tool was specifically designed to make learning the TLV320DAC3203 easy.
The TLV320DAC3203EVM-K is operational with one USB cable connection to a PC. The USB connection provides power, control, and streaming audio data to the EVM for reduced setup and configuration. The EVM also allows external control signals, audio data, and power for advanced operation, which allows prototyping and connection to the rest of the development or evaluation system.