text.skipToContent text.skipToNavigation

TLV3691IDPFT ACTIVE

Lowest Power, 0.9V to 6.5V, Small Size Comparator

US ECCN: EAR99 US/Local Export Classification Number

Inventory: 120,250  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
X2SON (DPF) | 6 250 | SMALL T&R
-40 to 125
Package | Pins X2SON (DPF) | 6
Package qty | Carrier: 250 | SMALL T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the TLV3691

  • Low Quiescent Current: 75 nA
  • Wide Supply:
    • 0.9 V to 6.5V
    • ±0.45 V to ±3.25 V
  • MicroPackages: DFN-6 (1 mm × 1 mm), 5-Pin
    SC70
  • Input Common-Mode Range Extends 100 mV
    Beyond Both Rails
  • Response Time: 24 µs
  • Low Input Offset Voltage: ±3 mV
  • Push-Pull Output
  • Industrial Temperature Range:
    –40°C to 125°C

Description for the TLV3691

The TLV3691 offers a wide supply range, low quiescent current 150 nA (maximum), and rail-to-rail inputs. All of these features come in industry-standard and extremely small packages, making this device an excellent choice for low-voltage and low-power applications for portable electronics and industrial systems.

Available as a single channel, the low-power, wide supply, and temperature range makes this device flexible enough to handle almost any application from consumer to industrial. The TLV3691 is available in SC70-5 and 1-mm × 1-mm DFN-6 packages. This device is specified for operation across the expanded industrial temperature range of –40°C to 125°C.

Pricing


Qty Price (USD)
1-99 0.862
100-249 0.712
250-999 0.512
1,000+ 0.385

Additional package qty | carrier options

Package qty | Carrier 5,000 | LARGE T&R
Inventory 10,741
Qty | Price (USD) 1ku | 0.334 1-99 0.825 100-249 0.635 250-999 0.467 1,000+ 0.334
Custom reel may be available