Packaging information
Package | Pins | SOT-23 (DBV) | 5 |
---|---|
Package qty | Carrier: | 250 | SMALL T&R |
Operating temperature range (°C) | -40 to 85 |
Features for the TLV431
- Low-Voltage Operation, VREF = 1.24 V
- Adjustable Output Voltage, VO = VREF to 6 V
- Reference Voltage Tolerances at 25°C
- 0.5% forTLV431B
- 1% for TLV431A
- 1.5% forTLV431
- Typical Temperature Drift
- 4 mV (0°C to 70°C)
- 6 mV (–40°C to 85°C)
- 11 mV (–40°C to 125°C)
- Low Operational Cathode Current, 80 µA Typical
- 0.25-Ω Typical Output Impedance
- Ultra-Small SC-70 Package Offers 40% Smaller Footprint Than SOT-23-3
- See TLVH431 and TLVH432 for:
- WiderVKA (1.24 V to 18 V) and IK (80mA)
- Additional SOT-89 Package
- Multiple Pinouts for SOT-23-3and SOT-89 Packages
- On Products Compliant to MIL-PRF-38535,
All Parameters Are Tested Unless Otherwise Noted. On All Other Products, Production Processing Does Not Necessarily Include Testing of All Parameters.
Description for the TLV431
The TLV431 device is a low-voltage 3-terminal adjustable voltage reference with specifiedthermal stability over applicable industrial and commercial temperature ranges. Output voltage canbe set to any value between VREF (1.24 V) and 6 V with two externalresistors (see the Parameter Measurement Information section). These devicesoperate from a lower voltage (1.24 V) than the widely used TL431 and TL1431 shunt-regulatorreferences.
When used with an optocoupler, the TLV431 device is an ideal voltage reference inisolated feedback circuits for 3-V to 3.3-V switching-mode power supplies. These devices have atypical output impedance of 0.25 Ω. Active output circuitry provides a very sharp turnoncharacteristic, making them excellent replacements for low-voltage Zener diodes in manyapplications, including on-board regulation and adjustable power supplies.