5-pin (DCK) package image

TLV521DCKT ACTIVE

Single, 5.5-V, 6-kHz, ultra-low quiescent current (350-nA), RRIO operational amplifier
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
TLV521DCKR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN
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
Package | Pins SOT-SC70 (DCK) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the TLV521

  • Unmatched Price Performance
  • For VS = 3.3 V, Typical Unless Otherwise Noted
    • Ultra-low Supply Current
      • 350 nA Typical, 500 nA Maximum
    • Wide Operating Voltage Range 1.7 V to 5.5 V
    • Low TCVOS 1.5 µV/°C
    • VOS 3 mV (Max)
    • Input Bias Current 1 pA
    • PSRR 100 dB
    • CMRR 90 dB
    • Open-Loop Gain 110 dB
    • Gain Bandwidth Product 6 kHz
    • Slew Rate 2.5 V/ms
    • Input Voltage Noise at f = 100 Hz 300 nV/√Hz
    • Temperature Range –40ºC to 125°C
    • Rail to Rail Input and Output (RRIO)

Description for the TLV521

The TLV521 350 nA nanopower op amp offers optimum price performance in TI’s nanopower family of operational amplifiers. The TLV521 has a carefully designed CMOS input stage enabling very low Ibias of 1 pA, thereby reducing IBIAS and IOS errors that would otherwise impact sensitive applications like Megaohm resistance, high-impedance photodiode and charge sense situations. Additionally, built-in EMI protection reduces sensitivity to unwanted RF signals from sources like mobile phones and RFID readers.

The TLV521 is offered in the 5-pin SC70 package, and operates from –40°C to 125°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLV521DCKR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more