text.skipToContent text.skipToNavigation

TLV61220EVM-120

TLV61220EVM-120 Evaluation Module

$49.00

Features

  • Up to 95% Efficiency at Typical Operating Conditions
  • 5.5 μA Quiescent Current
  • Startup Into Load at 0.7 V Input Voltage
  • Operating Input Voltage from 0.7 V to 5.5 V
  • Pass-Through Function during Shutdown
  • Minimum Switching Current 200 mA
  • Protections:Output Overvoltage, Overtemperature and Input Undervoltage Lockout
  • Adjustable Output Voltage from 1.8 V to 5.5 V

Texas Instruments  TLV61220EVM-120

The TLV61220EVM-120 demonstrates the Texas Instruments TLV61220 synchronous boost converter.The input voltage range of the TLV61220 is 0.7 V to 5.5 V, allowing the device to operate from one-cell to three-cell battery configurations in addition to a single-cell Li-ion battery. This user’s guide includes setup instructions, schematic diagram, bill of materials, and printed-circuit board layout drawings for the EVM. The user’s guide describes the characteristics, operation, and use of the TLV61220EVM-120 evaluation module (EVM).