text.skipToContent text.skipToNavigation

TLV62065EVM-719

Evaluation Module for TLV62065 3MHz 2A Step Down Converter in 2x2 SON Package

Inventory: In stock

49.0

Limit:  5

Features for the TLV62065EVM-719

  • Input voltage range: 2.9 V to 5.5 V
  • Adjustable output voltage: 0.8 V to VIN
  • Up to 2.0-A output current
  • Power Save mode / 3-MHz fixed PWM mode

Description for the TLV62065EVM-719

The TLV62065EVM-719 is a fully assembled and tested platform for evaluating the performance of the TLV62065 2.0-A step-down converter. The user’s guide document includes schematic diagrams, printed circuit board (PCB) layout, bill of materials, and test data. Throughout this document, the abbreviations EVM, TLV62065EVM, and the term evaluation module are synonymous with the TLV62065EVM-719 unless otherwise noted.